IESNA:LM-63-2002
[TEST]P646691
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D935-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1998
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1507.8 1671 1783.6 1748.9 1597.5 1350.2 1078.8 885.9 730.1 609.6
536.6 487.2 446.4 414.8 387.6 356.7 330.7 304.8 275.7 251.6
227.5 204.6 183.6 163.8 143.4 128.6 111.9 94.6 73.6 60
48.8 38.9 29.7 21.6 13.6 6.2 0
1507.8 1660.5 1784.8 1768.7 1596.2 1352 1109.1 898.9 741.9 632.4
547.1 490.2 451.9 417.9 388.2 361 334.5 307.3 281.9 254.7
228.7 207.7 185.5 166.3 146.5 129.2 113.8 96.4 73.6 60.6
49.5 39.6 30.3 21.6 13.6 5.6 0
1507.8 1657.4 1781.7 1772.4 1618.5 1425 1174 961.3 787 662.7
573.1 509.4 466.8 430.3 397.5 367.8 342.5 315.3 290.6 262.1
235.5 214.5 190.4 170 150.8 132.9 115.6 99.5 78.5 61.2
50.1 40.2 30.9 21.6 14.2 6.2 0
1507.8 1653.7 1779.2 1776.8 1636.4 1425 1187.6 979.3 800.6 683.8
583 518.1 468.6 434 402.5 372.2 344.3 319 292.4 265.2
239.9 217.6 194.1 173.1 152.1 134.8 116.8 100.8 81 61.2
50.7 40.2 30.9 22.3 14.2 6.2 0
1507.8 1647.6 1768.7 1782.3 1684.6 1487.4 1268 1050.4 872.3 724.6
632.4 547.7 494.6 450.7 417.3 385.2 356.1 332 304.8 279.4
251 225 202.8 181.1 159.5 139.1 120.6 103.9 85.9 65.5
51.3 41.4 31.5 22.9 14.2 6.2 0
1507.8 1625.3 1741.5 1776.1 1718.6 1574 1384.2 1182 997.8 852.5
717.1 626.3 550.2 494.6 453.8 414.8 383.3 353.6 327 299.2
273.9 248.5 223.2 199.1 175.6 152.1 131.7 111.3 91.5 74.8
54.4 42.7 32.8 22.9 14.8 6.8 0
1507.8 1600 1723 1769.3 1731 1629.6 1454.1 1278.5 1085 927.3
803.1 688.1 603.4 537.9 480.4 438.9 403.1 371.5 340.6 313.4
287.5 260.9 235.5 211.4 186.7 163.8 140.3 118.7 97.1 77.9
59.3 43.9 33.4 24.1 14.2 6.8 0
1507.8 1602.4 1711.8 1765 1748.9 1667.3 1531.9 1372.4 1186.4 1024.4
888.4 767.2 676.3 591 524.9 473.6 434 395.7 362.9 332.6
304.8 278.8 251 226.9 200.3 176.8 150.2 128.6 105.7 83.5
64.3 46.4 34.6 24.1 14.8 6.8 0
1507.8 1599.3 1688.4 1745.9 1765 1736.6 1666.1 1560.4 1432.4 1284
1152.4 1018.2 900.7 791.9 704.8 624.4 555.2 500.1 450.7 408
369.1 332 299.8 269.5 238.6 210.8 183.6 156.4 129.8 102.6
78.5 56.3 37.7 26 15.5 6.8 0
1507.8 1580.2 1652.5 1706.9 1737.8 1738.4 1708.1 1648.8 1567.8 1476.9
1363.2 1246.3 1133.2 1015.1 917.4 824.7 735.7 656.5 587.9 525.5
474.8 422.9 375.3 332 291.8 252.9 220.1 187.3 156.4 128
97.1 69.9 47 28.4 16.1 7.4 0
1507.8 1569.7 1641.4 1689 1718 1726.7 1705.7 1664.9 1596.2 1510.3
1421.9 1315 1203.7 1096.1 988.5 890.9 803.1 722.7 646.7 583
515 463 410.5 359.2 315.9 272.6 233.7 199.7 165.7 136
104.5 76 50.1 30.3 17.3 7.4 0
1507.8 1540.6 1570.9 1595.6 1612.9 1619.7 1617.3 1600.6 1572.8 1534.4
1476.3 1413.9 1341.5 1256.2 1167.8 1081.3 989.8 893.9 804.3 724.6
642.3 565.7 498.3 429 372.2 318.4 269.5 223.8 182.4 149
115.6 88.4 63.1 40.8 22.3 8.7 0
1507.8 1519 1511.5 1502.9 1486.8 1466.4 1442.9 1409.5 1375.5 1335.4
1287.1 1240.8 1182.7 1119 1055.3 987.3 909.4 840.8 762.3 685.6
610.2 540.9 473.6 417.3 358.6 308.5 260.9 218.8 184.2 148.4
118.1 89.6 64.9 43.3 24.7 11.7 0
1507.8 1482.5 1436.1 1391.6 1337.2 1282.8 1227.2 1166.6 1113.4 1048.5
989.8 931 875.4 823.5 766.6 715.9 666.4 620.7 572.5 528.6
480.4 440.8 395.7 352.4 312.2 273.3 234.3 198.4 165.7 137.2
107.6 84.7 60 40.8 23.5 9.9 0
1507.8 1459.6 1373.1 1296.4 1214.2 1128.9 1050.4 974.3 905.1 836.5
779 720.8 669.5 620.1 574.3 534.1 496.4 463 427.8 396.9
366.6 337.5 304.8 277.6 247.9 220.1 191.6 165.1 141 115
95.2 72.9 52.5 32.8 19.2 8 0
1507.8 1451 1358.2 1268.6 1174.6 1094.2 1007.1 932.9 858.1 795.6
738.2 682.5 632.4 585.5 542.8 505.7 469.8 438.3 408 377.1
348.1 320.2 291.8 265.2 236.2 210.2 183.6 158.9 134.2 110
90.3 68.6 48.8 30.9 17.9 8 0
1507.8 1424.4 1311.9 1198.7 1093 997.2 908.8 831.5 761 698
641.1 589.8 548.4 512.5 481 449.4 421.6 394.4 367.2 340.6
312.2 288.1 261.5 234.9 210.8 185.5 162 139.7 118.7 97.7
77.9 58.1 40.2 26.6 16.7 8 0
1507.8 1399 1251.9 1122.1 1000.3 906.3 812.3 733.8 668.9 609.6
563.8 528 497 468.6 440.8 411.7 385.2 358.6 332.6 306.6
279.4 254.7 231.8 208.3 184.8 162.6 141 121.2 102.6 85.3
66.1 48.8 35.2 25.3 16.1 8 0
1507.8 1378 1225.9 1088.1 959.5 864.3 772.8 697.4 630 578
542.8 511.9 482.2 452.5 425.3 398.8 373.4 346.2 320.2 293.7
270.8 246.1 220.7 199.7 176.2 154.6 132.3 114.4 97.1 81.6
61.2 46.4 34.6 25.3 15.5 8 0
1507.8 1367.5 1191.9 1062.1 935.4 828.4 739.4 667.7 604 562.6
527.3 498.3 471.1 443.3 415.4 389.5 361 335.7 308.5 285
260.9 236.8 213.3 190.4 167.5 145.9 126.7 111.3 93.4 77.3
56.9 44.5 34 24.7 15.5 8 0
1507.8 1366.3 1178.3 1021.3 888.4 785.8 696.7 626.3 581.7 544.7
515.6 483.4 455 427.8 400 373.4 346.8 319 294.3 273.9
247.3 225 199.7 175.6 153.3 136.6 122.4 106.3 89 68.6
53.8 42.7 32.8 24.1 15.5 8 0
1507.8 1347.1 1162.3 997.2 869.2 767.2 672.6 607.7 568.1 534.8
505.1 474.2 445.7 418.5 390.7 362.3 335.7 314.1 289.3 266.5
241.7 217 189.8 165.7 149 133.5 119.3 103.9 84.1 63.1
51.9 42 32.1 23.5 15.5 8 0
1507.8 1342.8 1157.9 989.8 866.1 754.8 665.8 607.1 563.8 531.1
502 472.3 444.5 415.4 387.6 360.4 335.1 312.2 288.1 265.2
241.1 212 186.1 164.4 147.8 132.9 119.3 102.6 82.2 62.4
51.9 42 32.1 23.5 15.5 7.4 0
1507.8 1336.6 1138.8 981.7 841.4 732 649.7 596 555.8 524.9
492.7 464.3 437.7 407.4 382.7 354.2 332 306.6 282.5 260.3
234.3 205.9 179.3 161.4 145.9 131.1 117.5 98.9 76.7 61.8
50.7 40.8 31.5 23.5 14.8 7.4 0
1507.8 1334.1 1134.4 955.1 830.3 728.3 644.2 589.2 550.8 521.2
489.6 461.2 433.4 404.9 380.2 350.5 330.1 306 281.3 259.7
229.4 201.5 175.6 159.5 144.7 131.1 115.6 98.3 76 60.6
50.7 40.8 32.1 22.9 14.8 7.4 0
